Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
H664R
Vorschau
Level of detail
Description text
Hubventil, 2-Weg, DN 65, Flansch, PN 6, ps 600 kPa, kvs 58 m³/h, Mediumstemperatur -10...120°C
Nominal diameter DN
65
Nominal pressure PN
6
kvs value
58.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 1:59 PM
Part numberH664R
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/e3fc05d2-48cc-4ced-8b92-cb2cee4493f2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices