Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer’s name
Belimo
Order number / Reference number
H650R
Preview
Level of detail
Description text
Hubventil, 2-Weg, DN 50, Flansch, PN 6, ps 600 kPa, kvs 40 m³/h, Mediumstemperatur -10...120°C
Nominal diameter DN
50
Nominal pressure PN
6
kvs value
40.0 m³/h
Procurement
By default all properties are visible
Use the checkboxes below to restrict the property list as you wish
Description
RFI
Last updateNov 29, 2023, 12:19 PM
Part numberH650R
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/e33c17ce-5c80-4752-aa8d-74ab6a99f409
Currency:
$
£
¥
CN¥
All information without guarantee
Last update
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices