Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
H632S
Vorschau
Level of detail
Description text
Hubventil, 2-Weg, DN 32, Flansch, PN 16, ps 1600 kPa, kvs 16 m³/h, Mediumstemperatur 5...150°C
Nominal diameter DN
32
Nominal pressure PN
16
kvs value
16.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 1:59 PM
Part numberH632S
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/46c049cc-6880-4d29-8c4a-7d413a515d1e
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices