Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer
Belimo
Manufacturer’s reference number
H625R
Preview
Level of detail
Description text
Hubventil, 2-Weg, DN 25, Flansch, PN 6, ps 600 kPa, kvs 10 m³/h, Mediumstemperatur -10...120°C
Nominal diameter DN
25
Nominal pressure PN
6
kvs value
10.0 m³/h
Procurement
By default all properties are visible
Use the checkboxes below to restrict the property list as you wish
Description
RFI
Last update25.09.2023 13:20:05
Part numberH625R
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/7449a168-9b66-4782-b21c-8fbff37e55d3
Currency:
$
£
¥
CN¥
All information without guarantee
Last update
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices