Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer’s name
Belimo
Order number / Reference number
H625N
Preview
Level of detail
Description text
Hubventil, 2-Weg, DN 25, Flansch, PN 16, ps 1600 kPa, kvs 10 m³/h, Mediumstemperatur -10...120°C
Nominal diameter DN
25
Nominal pressure PN
16
kvs value
10.0 m³/h
Procurement
By default all properties are visible
Use the checkboxes below to restrict the property list as you wish
Description
RFI
Last updateNov 29, 2023, 12:19 PM
Part numberH625N
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/024c2d82-9df6-4ada-958f-e8772c276f87
Currency:
$
£
¥
CN¥
All information without guarantee
Last update
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices