Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
H6200W630-S7
Vorschau
Level of detail
Description text
Hubventil, 2-Weg, DN 200, Flansch, PN 16, ps 1600 kPa, kvs 630 m³/h, Mediumstemperatur -10...120°C
Nominal diameter DN
200
Nominal pressure PN
16
kvs value
630.0 m³/h
Procurement
Last updateMay 16, 2024, 1:59 PM
Part numberH6200W630-S7
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/1e18a682-87ad-49e3-9bde-d390a1a28c30
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices