Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
H611R
Preview
Level of geometry
Nominal size
15
Nominal pressure PN
6
kvs value
0.600 m³/h
Valve assembly type
Control valve assemblies with actuator b) (two-, three-, four-way valves/three-, four-way mixing valves)
Armaturen - Serie
2-way Globe valve, Flange, PN 6
Product description
H611R, 2-way Globe valve, Flange, PN 6
max. operating temperature
120 °C
max. operating pressure
6 bar
Maximum permissible pressure differential across valve
Body types
2-way
Body connection variants
flange
Body material
grey iron
Surface
Protective coating
min. operating temperature
-10 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
3.20 kg
Presettable insert
ja
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
Description text
Globe valve, 2-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 0.63 m³/h, Fluid temperature -10...120°C [14...248°F]
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 27, 2025, 10:55 AM
Part numberH611R
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:55 AM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices