Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
H315S-G
Vorschau
Level of Detail
Description text
Hubventil nicht rostender Stahl, 3-Weg, DN 15, Innengewinde, Rp 1/2", PN 25, ps 2500 kPa, kvs 1.6 m³/h, Mediumstemperatur 0...130°C [32...266°F]
Nominal size
15
nominal pressure
25
Nominal size DN
15
kvs value
1.60 m³/h
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberH315S-G
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/003c1f7a-92e8-4c18-bc30-9ce36c091432
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices