Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
H250S-P
Vorschau
Level of Detail
Description text
Hubventil nicht rostender Stahl, 2-Weg, DN 50, Innengewinde, Rp 2", PN 25, ps 2500 kPa, kvs 40 m³/h, Mediumstemperatur 0...130°C [32...266°F]
Nominal size
50
nominal pressure
25
Nominal size DN
50
kvs value
40.00 m³/h
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberH250S-P
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/4092f4a3-e92f-4d99-9d71-b738f2ed784e
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices