Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
H225S-L
Vorschau
Level of Detail
Description text
Hubventil nicht rostender Stahl, 2-Weg, DN 25, Innengewinde, Rp 1", PN 25, ps 2500 kPa, kvs 10 m³/h, Mediumstemperatur 0...130°C [32...266°F]
Nominal size
25
nominal pressure
25
Nominal size DN
25
kvs value
10.00 m³/h
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberH225S-L
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/26a899dd-9182-49db-99a4-5bae55d48144
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices