Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
H220S-K
Vorschau
Level of Detail
Description text
Hubventil nicht rostender Stahl, 2-Weg, DN 20, Innengewinde, Rp 3/4", PN 25, ps 2500 kPa, kvs 6.3 m³/h, Mediumstemperatur 0...130°C [32...266°F]
Nominal size
20
nominal pressure
25
Nominal size DN
20
kvs value
6.30 m³/h
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberH220S-K
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/c093a9bc-44a3-4a26-a940-8a64feb84e50
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices