Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
GM24G-T
Vorschau
Level of detail
Description text
Drehantrieb, 40 Nm, AC/DC 24 V, Auf/Zu, 150 s, IP66/67, Klemmen
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
2-point (open/close)
Procurement
Last updateMay 16, 2024, 2:02 PM
Part numberGM24G-T
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/9fbaf0f5-7194-4a61-8c32-1f4de299e1fb
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices