Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
EV080F+BAC
Vorschau
Level of detail
Description text
Elektr. 2-Weg-PI-RKH Belimo Energy Valve™, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, DN 80, Flansch, PN 16, ps 1600 kPa, V'nom 11 l/s, Mediumstemperatur -10...120°C, Glykolüberwachung
Nominal diameter DN
80
Nominal pressure PN
16
kvs value
75 m³/h
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberEV080F+BAC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/269c0720-be25-4f7e-a5fa-8705846ae34b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices