Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Article/order number
EV015R3+BAC
Vorschau
Level Of Detail
Description text
Elektr. 3-Weg-PI-RKH Belimo Energy Valve™, AC/DC 24 V, BACnet IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, DN 15, Innen- und Aussengewinde, Rp 1/2G 3/4",PN 25,ps1600 kPa,V'nom 0.42 l/s,Mediumstemperatur -10...120°C"
Nominal diameter DN
15
Nominal pressure PN
25
kvs value
3.0 m³/h
Procurement
Last updateMar 25, 2024, 2:03 PM
Part numberEV015R3+BAC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/405d0ddc-2406-4645-9ce8-6304666483ff
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices