Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
EP125F+KMP
Vorschau
Level of detail
Description text
Elektr. 2-Weg-PI-RKH EPIV mit Notstellfunktion, AC/DC 24 V, MP-Bus, DN 125, Flansch, PN 16, ps 1600 kPa, V'nom 31 l/s, Mediumstemperatur -10...120°C
Nominal diameter DN
125
Nominal pressure PN
16
kvs value
195.0 m³/h
Procurement
Last updateMay 16, 2024, 2:02 PM
Part numberEP125F+KMP
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/91207fea-7d8f-49ba-9665-87fa40ed4f71
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices