Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
EP040R2+BAC
Order number / Reference number
EP040R2+BAC
Vorschau
Level Of Detail
Description text / Additional text
"Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 40, Internal and external thread, Rp 1 1/2""G 2"", PN 25, ps 1600 kPa, V'nom 2.78 l/s, Fluid temperature -10...120°C [14...248°F]"
Nominal diameter DN
40
Nominal pressure PN
25
Procurement
Last updateMay 16, 2024, 2:02 PM
Part numberEP040R2+BAC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/7de1b144-68e3-4edb-97be-24e75b3159f9
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices