Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
DRK24A-7
Vorschau
Level of detail
Description text
Drehantrieb mit Notstellfunktion NC / NO, Max. 90 Nm (nicht konstant), AC/DC 24 V, Auf/Zu, 150 s, IP54, F07
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
2-point (open/close)
Procurement
Last updateMay 16, 2024, 2:02 PM
Part numberDRK24A-7
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/3d41ff04-1b7c-49f0-977d-a519e3c018c5
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices