Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
DRC230A-5
Vorschau
Level of detail
Description text
Drehantrieb, Max. 90 Nm (nicht konstant), AC 100...240 V, Auf/Zu, 35 s, IP54, F05
nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
2-point (open/close)
Procurement
Last updateMay 16, 2024, 2:02 PM
Part numberDRC230A-5
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/256eec2c-0c35-408f-8d72-4361858f1235
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices