Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
DR24A-MP-7
Vorschau
Level of detail
Description text
Drehantrieb, Max. 90 Nm (nicht konstant), AC/DC 24 V, MP-Bus, 150 s (75...290 s), IP54, F07
nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
Modulating / communicative
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberDR24A-MP-7
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/6883be3c-4b14-4e7e-8156-1db383de46d2
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices