Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
D632NL
Vorschau
Level of Geometry
Description/supplementary text for the order number
Drosselklappe, 2-Weg, DN 32, Flansch mit Gewindeaugen PN 10 / 16, ps 1600 kPa, Kvs 25 m³/h, Kvmax 55 m³/h, Mediumstemperatur -20...120°C [-4.0...248°F]
Nominal size DN
32
nominal pressure
10 / 16
kvs value
25.00 m³/h
Information on exporting the valve/actuator combination.
Bei Auswahl von Zubehörkombination bitte Exportformat "Autodesk Revit Instance+Family 20XX (3D)" auswählen!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberD632NL
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/27b0ed62-6b34-4d45-8846-d2c076b6161a
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices