Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
D6300WL
Vorschau
Level of Geometry
Description/supplementary text for the order number
Drosselklappe, 2-Weg, DN 300, Flansch mit Gewindeaugen PN 16, ps 1600 kPa, Kvs 1740 m³/h, Kvmax 5700 m³/h, Mediumstemperatur -20...120°C [-4.0...248°F]
Nominal size DN
300
nominal pressure
16
kvs value
1740.00 m³/h
Information on exporting the valve/actuator combination.
Bei Auswahl von Zubehörkombination bitte Exportformat "Autodesk Revit Instance+Family 20XX (3D)" auswählen!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberD6300WL
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/fc180e85-1e02-476e-aaee-f86045fc7a52
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices