Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Manufacturer’s reference number
CQKD24A-SR
Description text
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, 2...10 V, 15 s, IP40
Control
continuous
Mechanical power transmission
rotary
Actuator connection
Shaft holder
Applications
Product description
CQKD24A-SR, Rotary actuator fail-safe (ZoneTight), 1 Nm, IP40
nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC (in operation)
2.5 VA
max. power consumption AC (at rest)
0.5 VA
power consumption DC (in operation)
2.5 W
max. Leistungsaufnahme DC(Ruhe)
0.5 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
40 °C
Min. ambient temperature
5 °C
allowable ambient humidity (in operation)
95 % rF
Permissible condensation
pollution degree
Pollution degree 3
Degree of protection
IP40
protection class
III, Sicherheitskleinspannung (SELV)
sound power level
35 dB(A)
mass (net)
0.210 kg
Sheet number of the guideline
24
Procurement
Last updateMar 27, 2025, 10:56 AM
Part numberCQKD24A-SR
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:56 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices