Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
CQD24A-MPL
Vorschau
Level of detail
Description text
Drehantrieb (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 15 s, IP40
nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
Control
Communication
Procurement
Last updateMay 16, 2024, 2:03 PM
Part numberCQD24A-MPL
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/77771b10-2531-4fab-9463-a5fd66cd9256
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:03 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices