Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
CQ24A-SZ-T
Vorschau
Level of detail
Description text
Drehantrieb (ZoneTight), 1 Nm, AC/DC 24 V, 0.5...10 V, 75 s, IP40, Klemmen
nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMay 16, 2024, 2:02 PM
Part numberCQ24A-SZ-T
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/0f37f40e-dec0-47be-8089-ade07d3c1478
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices