Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
C520Q-J
Preview
Level of geometry
Nominal size
20
Nominal pressure PN
25
kvs value
3.600 m³/h
Valve assembly type
Control valve assemblies with actuator b) (two-, three-, four-way valves/three-, four-way mixing valves)
Armaturen - Serie
3-way Changeover zone valve, External thread
Product description
C520Q-J, 3-way Changeover zone valve, External thread
max. operating temperature
100 °C
max. operating pressure
16 bar
Maximum permissible pressure differential across valve
2800 mbar
Body types
3-way
Body connection variants
male thread
Body material
Brass
Surface
min. operating temperature
2 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
0.36 kg
Presettable insert
ja
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
Description text
Changeover zone valve, 3-way, DN 20, External thread, G 3/4", PN 25, ps 1600 kPa, Kvs 3.6 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 27, 2025, 10:57 AM
Part numberC520Q-J
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:57 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices