Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
C220QP-F
Preview
Level of geometry
Nominal dimension
20
nominal pressure
25
kvs value
0.000 m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Armaturen - Serie
2-way PI Zone Valve, Internal thread
Product description
C220QP-F, 2-way PI Zone Valve, Internal thread
max. operating temperature
90 °C
max. operating pressure(working pressure) ps
25 bar
Maximum permissible differential pressure Δpmax
3500.0 mbar
Body types
2-way
Body connection variants
Internal thread
Body material
Brass
Surface
Min. fluid temperature
-20.0
Presettable insert
ja
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual adjustment on the valve available
No
Description text
PI Zone Valve (PIQCV), 2-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 1600 kPa, V'nom 980 l/h, Fluid temperature -20...120°C [-4...248°F] (with actuator 2...90°C)
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 27, 2025, 10:57 AM
Part numberC220QP-F
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:57 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices