Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer’s reference number
C215QFL-C
Preview
Level of Geometry
Nominal size
15
nominal pressure
25
kvs value
0.000 m³/h
Valve assembly type
flow rate/volume flow regulator
Product description
C215QFL-C, 2-way PI flow limiter valve, Internal thread
max. operating temperature
60 °C
max. operating pressure
16 bar
Maximum permissible pressure differential across valve
280 mbar
Body style
straight
Body connection variants
female thread
Body material
Brass
Surface
chrome-plated
min. operating temperature
2 °C
measuring or control range of flow rate (from … to)
none
mass (net)
0.34 kg
Presettable insert
ja
permitted media
Cold water
Manual adjustment on the valve available
No
Description text
PI flow limiter valve (PIFLV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 290 l/h, Fluid temperature 2...60°C [36...140°F]
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 27, 2025, 10:57 AM
Part numberC215QFL-C
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:57 AM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices