Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
BE230
Vorschau
Level of detail
Description text
Entrauchungsklappenantrieb, 40 Nm, AC 230 V, Auf/Zu, 60 s, 2 x EPU, Formschluss 14x14 mm, IP54, Kabel
Nominal/operating voltage
110 V
Type of nominal/operating voltage
AC
Control
2-point (open/close)
Procurement
Last updateMay 16, 2024, 2:02 PM
Part numberBE230
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/81c93442-c911-4c3c-a13c-5dc027b52580
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices