Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Manufacturer’s reference number
AVK24A-SZ-TPC
Description text
Globe valve actuator fail-safe NC / NO, 2000 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 32 mm, IP54, Terminals with cable
Control
continuous
Mechanical power transmission
Stroke
Actuator connection
interlocking
Shaft holder
interlocking
Applications
Wasser
Product description
AVK24A-SZ-TPC, Globe valve actuator fail-safe, 2000 N, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
5.0 VA
max. power consumption AC (at rest)
2.0 VA
Power consumption AC (in operation)
5.0 W
max. Leistungsaufnahme DC(Ruhe)
2.0 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
0 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
60 dB(A)
mass (net)
3.800 kg
Sheet number of the guideline
24
Procurement
Last updateMar 27, 2025, 10:56 AM
Part numberAVK24A-SZ-TPC
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:56 AM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices