Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
AVK24A-3-RE
Vorschau
Level of detail
Description text
Hubantrieb mit Notstellfunktion (Retrofit) NC / NO, 2000 N, AC 24 V, 3-Punkt, 150 s, Hub 32 mm, IP54, Klemmen
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop/close)
Procurement
Last updateMay 16, 2024, 1:58 PM
Part numberAVK24A-3-RE
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/408fae9c-bae2-4cba-80bc-495b5357b7ac
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:58 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices