Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
01CT-1BH
Preview
Level Of Geometry
Description/supplementary text for the order number
Cable temperature sensor passive, Pt1000, Probe length 50 mm, Probe diameter 6 mm, Cable 2 m, 2-wire
Sheet number of the guidelines
51
Procurement
Last updateOct 11, 2024, 6:07 AM
Part number01CT-1BH
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/b2097655-6500-4400-8a94-b4c52efa5fff
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Oct 11, 2024, 6:07 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices