Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
GTIN number
Manufacturer name
Belimo
Manufacturer’s reference number
ZD6N-S100
Preview
Level of geometry
high
low
Product description
ZD6N-S100, Actuator
nominal/operating voltage
V
Power consumption AC (in operation)
0.0 VA
Type of nominal/operating voltage
min. Betriebsspannung (unterer Funktionsgrenze)
0.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
0.0 V
nominal frequency (according to DIN EN 50160)
Hz
Control
2-point (open/close)
Actuator connection
Mechanical power transmission
Worm gear for butterfly valve
Shaft holder
Applications
Water
SA700ID12
max. power consumption AC (at rest)
0.0 VA
power consumption DC (in operation)
0.0 W
max. Leistungsaufnahme DC(Ruhe)
0.0 W
Permissible condensation
No
pollution degree
Degree of protection
Protection class
sound power level
0 dB(A)
mass (net)
4.400 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
maximum ambient temperature
0 °C
min. ambient temperature
0 °C
Permitted ambient humidity (in operation)
0
Description text
Worm gear for butterfly valves DN 25...100
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 1:37 PM
Part numberZD6N-S100
All information without guarantee
Last update: Sep 19, 2025, 1:37 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices