Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SVC24A-SZ-TPC
Vorschau
Level of detail
Description text
Hubantrieb, 1500 N, AC/DC 24 V, 0.5...10 V, 35 s, Hub 20 mm, IP54, Klemmen mit Kabel
nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
continuous
Procurement
Last updateMay 16, 2024, 2:02 PM
Part numberSVC24A-SZ-TPC
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/acc301ea-a4b8-4c4a-8e7a-bc03c765d512
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices