Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SV230A-RE
Vorschau
Level of detail
Description text
Hubantrieb (Retrofit), 1500 N, AC 100...240 V, Auf/Zu, 3-Punkt, 150 s, Hub 20 mm, IP54, Klemmen
Nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop)
Procurement
Last updateMay 16, 2024, 1:59 PM
Part numberSV230A-RE
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/03a518a9-7739-456a-a01c-2ca118b5d4f9
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices