Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SR24P
Vorschau
Level of detail
Description text
Drehantrieb (RobustLine), 20 Nm, AC/DC 24 V, Auf/Zu, 3-Punkt, 90 s, IP66/67
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
3-point (open/stop)
Procurement
Last updateMar 25, 2024, 2:02 PM
Part numberSR24P
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/d1f60c68-7f1c-4535-ace6-2399e01907d8
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:02 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D

Location of catalog vendor
Select a country to see the local offices