Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer’s name
Belimo
Vorschaubild
Level of Geometry
high
Low
Manufacturer order number
SR24A-SZ
Product description
SR24A-SZ, Rotary actuator, 20 Nm, AC/DC 24 V, 0.5...10 V, 90 s, IP54
nominal/operating voltage
24 V
Power consumption AC (in operation)
2.50 VA
Type of nominal/operating voltage
AC/DC
Minimum operating voltage (lower functioning limit)
19.2
Maximum operating voltage (upper functioning limit)
28.8
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
50/60 Hz
Activation
continuous
Actuator connection
frictional
Mechanical transmission
rotary
Shaft holder
universal/self-centring
Applications
air
Max. power consumption AC (at rest)
0.40 VA
Power consumption DC (in operation)
2.50 W
Max. power consumption DC (at rest)
0.40 W
Condensation allowable
no
Degree of protection provided by enclosure
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
Sound power level
45.00 dB(A)
Mass (net)
0.92 kg
Max. ambient temperature
-30 °C
Min. ambient temperature
50 °C
Allowable ambient humidity (in operation)
95 % rF
Description/supplementary text for the order number
Rotary actuator, 20 Nm, AC/DC 24 V, 0.5...10 V, 90 s, IP54
Part number of the standard
24
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices