Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
GTIN number
Manufacturer name
Belimo
Manufacturer’s reference number
SR24A-MOD
Preview
Level of geometry
Product description
SR24A-MOD, Rotary actuator, 20 Nm, IP54
Nominal/operating voltage
24 V
Power consumption AC (in operation)
3.5 VA
max. power consumption DC (in starting state)
W
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
Modulating / communicative / hybrid
Actuator connection
interlocking
Mechanical power transmission
rotary
Shaft holder
interlocking
Applications
Wasser
max. power consumption AC (in starting state)
VA
max. power consumption AC (at rest)
1.2 VA
power consumption DC (in operation)
3.5 W
max. Leistungsaufnahme DC(Ruhe)
1.2 W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III
sound power level
45 dB(A)
mass (net)
0.960 kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Description text
Rotary actuator, 20 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (90...350 s), IP54
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices