Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SR230A-5
Vorschau
Level of detail
Description text
Rotary actuator, 20 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (90...350 s), IP54
Nominal/operating voltage
230 V
Type of nominal/operating voltage
AC
Control
3-point (open/stop)
Procurement
Last updateMar 25, 2024, 2:01 PM
Part numberSR230A-5
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/4a525552-9d45-4467-8169-585660f5eb04
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices