Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
GTIN number
Manufacturer name
Belimo
Manufacturer’s reference number
SMD24A
Preview
Level of geometry
high
low
Product description
SMD24A, Very fast running rotary actuator, 16 Nm, IP54
Nominal/operating voltage
24 V
Power consumption AC (in operation)
4.0 VA
max. power consumption DC (in starting state)
6.50 W
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
3-point (open/stop)
Actuator connection
frictional
Mechanical power transmission
rotary
Shaft holder
universal/self-centring
Applications
Air
max. power consumption AC (in starting state)
6.50 VA
max. power consumption AC (at rest)
0.5 VA
power consumption DC (in operation)
4.0 W
max. Leistungsaufnahme DC(Ruhe)
0.5 W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
55 dB(A)
mass (net)
0.970 kg
Switch-on current
8.2 A
Switch-on current duration regarding switch-on current field
5.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
95 % rF
Description text
Very fast running rotary actuator, 16 Nm, AC/DC 24 V, Open/close, 3-point, 20 s, IP54
Date of issue (month) of the standard
201904
Sheet number of the guideline
24
Procurement
Last updateSep 19, 2025, 1:37 PM
Part numberSMD24A
All information without guarantee
Last update: Sep 19, 2025, 1:37 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices