Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
SM24P
Vorschau
Level of detail
Description text
Drehantrieb (RobustLine), 20 Nm, AC/DC 24 V, Auf/Zu, 3-Punkt, 150 s, IP66/67
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
Control
3-point (open/stop)
Procurement
Last updateMay 16, 2024, 2:01 PM
Part numberSM24P
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/a24f1053-09a5-4d67-8dcb-94c892e9c5d1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 2:01 PM
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices