Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
R7040R-B3
Preview
Level of geometry
Nominal size
40
Nominal pressure PN
6
kvs value
31.000 m³/h
Valve assembly type
Regulators with actuator
Armaturen - Serie
3-way Changeover ball valve, Flange, T-bore
Product description
R7040R-B3, 3-way Changeover ball valve, Flange, T-bore
max. operating temperature
100 °C
max. operating pressure
6 bar
Maximum permissible pressure differential across valve
1000 mbar
Body types
3-way
Body connection variants
Flange
Body material
Brass
Surface
Nickel-plated
min. operating temperature
-10 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
3.60 kg
Presettable insert
nein
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
Description text
Changeover ball valve, 3-way, DN 40, Flange, PN 6, ps 600 kPa, Kvs 31 m³/h, Fluid temperature -10...100°C [14...212°F]
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 27, 2025, 10:56 AM
Part numberR7040R-B3
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 27, 2025, 10:56 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices