Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
R7032R-B3
Vorschau
Level of detail
Description text
Umschaltkugelhähne, 3-Weg, DN 32, Flansch, PN 6, ps 600 kPa, kvs 32 m³/h, Mediumstemperatur -10...100°C
Nominal diameter DN
32
Nominal pressure PN
6
kvs value
32.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMar 25, 2024, 1:57 PM
Part numberR7032R-B3
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/9d7bbdf1-a71a-4d43-be19-0b84edb7b525
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Mar 25, 2024, 1:57 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices