Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer order number
R7015RP63-B1
Preview
Level of geometry
high
low
Nominal size
15
Nominal pressure PN
6
kvs value
0.600 m³/h
Valve assembly type
Control valve assemblies with actuator b) (two-, three-, four-way valves/three-, four-way mixing valves)
Armaturen - Serie
3-way Characterised control valve, Flange
Product description
R7015RP63-B1, 3-way Characterised control valve, Flange
max. operating temperature
100 °C
max. operating pressure
6 bar
Maximum permissible pressure differential across valve
1000 mbar
Body types
3-way
Body connection variants
flange
Body material
Brass
Surface
Nickel-plated
min. operating temperature
-10 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
1.60 kg
Presettable insert
yes
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
Description text
Characterised control valve, 3-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 0.63 m³/h, Fluid temperature -10...100°C [14...212°F]
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
-
NRQ24A_Low
NRQ24A_High
NRQ24A-SR_Low
NRQ24A-SR_High
NRQ24A-SZ_Low
NRQ24A-SZ_High
SRF24A_Low
SRF24A_High
SRF24A-O_Low
SRF24A-O_High
SRF24A-S2_Low
SRF24A-S2_High
SRF24A-S2-O_Low
SRF24A-S2-O_High
SRF24A-SZ_Low
SRF24A-SZ_High
SRF24A-SZ-O_Low
SRF24A-SZ-O_High
SRF24A-SZ-S2_Low
SRF24A-SZ-S2_High
SRF24A-SZ-S2-O_Low
SRF24A-SZ-S2-O_High
SRFA_Low
SRFA_High
SRFA-O_Low
SRFA-O_High
SRFA-S2_Low
SRFA-S2_High
SRFA-S2-O_Low
SRFA-S2-O_High
NRFD230A-3_Low
NRFD230A-3_High
NRFD230A-3-O_Low
NRFD230A-3-O_High
NRFD230A-3-S2_Low
NRFD230A-3-S2_High
NRFD230A-3-S2-O_Low
NRFD230A-3-S2-O_High
LR230A_High
LR230A_Low
LR230A-S_High
LR230A-S_Low
LR24A_High
LR24A_Low
LR24A-MOD_High
LR24A-MOD_Low
LR24A-KNX_Low
LR24A-KNX_High
LR24A-MP_Low
LR24A-MP_High
LR24A-S_Low
LR24A-S_High
LR24A-SR_Low
LR24A-SR_High
LRC24A-SR_Low
LRC24A-SR_High
NRF230A-3_Low
NRF230A-3_High
NRF230A-3-O_Low
NRF230A-3-O_High
NRF230A-3-S2_Low
NRF230A-3-S2_High
NRF230A-3-S2-O_Low
NRF230A-3-S2-O_High
NRF24A_Low
NRF24A_High
NRF24A-MP_Low
NRF24A-MP_High
NRF24A-O_Low
NRF24A-O_High
NRF24A-S2_Low
NRF24A-S2_High
NRF24A-S2-O_Low
NRF24A-S2-O_High
NRF24A-SR_Low
NRF24A-SR_High
NRF24A-SR-O_Low
NRF24A-SR-O_High
NRF24A-SR-S2_Low
NRF24A-SR-S2_High
NRF24A-SR-S2-O_Low
NRF24A-SR-S2-O_High
NRF24A-SZ_Low
NRF24A-SZ_High
NRF24A-SZ-O_Low
NRF24A-SZ-O_High
NRF24A-SZ-S2_Low
NRF24A-SZ-S2_High
NRFA_Low
NRFA_High
NRFA-O_Low
NRFA-O_High
NRFA-S2_Low
NRFA-S2_High
NRFA-S2-O_Low
NRFA-S2-O_High
SR24A-MOD_High
SR24A-MOD_Low
SR230A_Low
SR230A_High
SR230A-S_Low
SR230A-S_High
SR24A_Low
SR24A_High
SR24A-MP_Low
SR24A-MP_High
SR24A-S_Low
SR24A-S_High
SR24A-SR_Low
SR24A-SR_High
SRC24A-SR_Low
SRC24A-SR_High
TR230-3_Low
TR230-3_High
TR24_Low
TR24_High
TR24-SR_Low
TR24-SR_High
TRY230_Low
TRY230_High
TRY24_Low
TRY24_High
TRY24-SR_Low
TRY24-SR_High
TRF230_Low
TRF230_High
TRF230-O_Low
TRF230-O_High
TRF230-S_Low
TRF230-S_High
TRF230-S-O_Low
TRF230-S-O_High
TRF24_Low
TRF24_High
TRF24-2_Low
TRF24-2_High
TRF24-O_Low
TRF24-O_High
TRF24-S_Low
TRF24-S_High
TRF24-S-O_Low
TRF24-S-O_High
TRF24-SR_Low
TRF24-SR_High
TRF24-SR-O_Low
TRF24-SR-O_High
NR24A-MOD_High
NR24A-MOD_Low
NR24A-SR_Low
NR24A-SR_High
NRC24A-SR_Low
NRC24A-SR_High
NR230A_Low
NR230A_High
NR230A-S_Low
NR230A-S_High
NR24A_Low
NR24A_High
NR24A-KNX_Low
NR24A-KNX_High
NR24A-MP_Low
NR24A-MP_High
NR24A-S_Low
NR24A-S_High
LRF230_Low
LRF230_High
LRF230-O_Low
LRF230-O_High
LRF230-S_Low
LRF230-S_High
LRF230-S-O_Low
LRF230-S-O_High
LRF24_Low
LRF24_High
LRF24-MP_Low
LRF24-MP_High
LRF24-O_Low
LRF24-O_High
LRF24-S_Low
LRF24-S_High
LRF24-S-O_Low
LRF24-S-O_High
LRF24-SR_Low
LRF24-SR_High
KR230_High
KR230_Low
KR24_High
KR24_Low
KR24-SR_High
KR24-SR_Low
TRC24A-SR_Low
TRC24A-SR_High
VLR24A-LP1_Low
VLR24A-LP1_High
SRQ24A_Low
SRQ24A_High
LRQ24A_Low
LRQ24A_High
LRQ24A-SR_Low
LRQ24A-SR_High
LRQ24A-SZ_Low
LRQ24A-SZ_High
Procurement
Last updateMar 27, 2025, 10:56 AM
Part numberR7015RP63-B1
All information without guarantee
Last update: Mar 27, 2025, 10:56 AM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices