Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
R6150W320-S8
Preview
Level of Geometry
Nominal dimension
150
nominal pressure
16
kvs value
320.000 m³/h
Valve assembly type
Regulators with actuator
Armaturen - Serie
2-way Characterised control valve, Flange
Product description
R6150W320-S8, 2-way Characterised control valve, Flange
max. operating temperature
100 °C
max. operating pressure(working pressure) ps
16 bar
max. permissible pressure differential Δpmax (across valve)
4000 mbar
Body types
2-way
Body connection variants
flange
Body material
grey iron
Surface
min. operating temperature TB
-10 °C
control characteristic of valve
continuous
mass (net)
40.00 kg
Presettable/insert
yes
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual adjustment on the valve available
no
Description text
Characterised control valve, 2-way, DN 150, Flange, PN 16, ps 1600 kPa, Kvs 320 m³/h, Fluid temperature -10...120°C [14...248°F]
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateSep 19, 2025, 1:39 PM
Part numberR6150W320-S8
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 19, 2025, 1:39 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices