Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer order number
R540
Preview
Level of geometry
low
high
Nominal size
40
Nominal pressure PN
25
kvs value
32.000 m³/h
Valve type
Regulators with actuator
Armaturen - Serie
3-way Changeover ball valve, External thread, T-bore
Product description
R540, 3-way Changeover ball valve, External thread, T-bore
max. operating temperature
100 °C
max. operating pressure
16 bar
Maximum permissible pressure differential across valve
4000 mbar
Body types
3-way
Body connection variants
male thread
Body material
brass
Surface
vernickelt
min. operating temperature
-10 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
2.10 kg
Presettable insert
no
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
no
Description text
Changeover ball valve, 3-way, DN 40, External thread, G 2 1/4", PN 25, ps 1600 kPa, Kvs 32 m³/h, Fluid temperature -10...100°C [14...212°F]
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
-
NRQ24A_Low
NRQ24A_High
SRF24A_Low
SRF24A_High
SRF24A-O_Low
SRF24A-O_High
SRF24A-S2_Low
SRF24A-S2_High
SRF24A-S2-O_Low
SRF24A-S2-O_High
SRFA_Low
SRFA_High
SRFA-O_Low
SRFA-O_High
SRFA-S2_Low
SRFA-S2_High
SRFA-S2-O_Low
SRFA-S2-O_High
SR230P_Low
SR230P_High
SR24P_Low
SR24P_High
NRF230A-3_Low
NRF230A-3_High
NRF230A-3-O_Low
NRF230A-3-O_High
NRF230A-3-S2_Low
NRF230A-3-S2_High
NRF230A-3-S2-O_Low
NRF230A-3-S2-O_High
NRF24A_Low
NRF24A_High
NRF24A-MP_Low
NRF24A-MP_High
NRF24A-O_Low
NRF24A-O_High
NRF24A-S2_Low
NRF24A-S2_High
NRF24A-S2-O_Low
NRF24A-S2-O_High
NRFA_Low
NRFA_High
NRFA-O_Low
NRFA-O_High
NRFA-S2_Low
NRFA-S2_High
NRFA-S2-O_Low
NRFA-S2-O_High
SR24A-MOD_Low
SR24A-MOD_High
SR230A_Low
SR230A_High
SR230A-S_Low
SR230A-S_High
SR24A_Low
SR24A_High
SR24A-MP_Low
SR24A-MP_High
SR24A-S_Low
SR24A-S_High
NR24A-KNX_Low
NR24A-KNX_High
NR24A-MOD_Low
NR24A-MOD_High
NR24A-MP_Low
NR24A-MP_High
NR24A-S_Low
NR24A-S_High
NR230A-S_Low
NR230A-S_High
NR24A_Low
NR24A_High
NR230A_Low
NR230A_High
SRQ24A_Low
SRQ24A_High
Procurement
Last updateSep 19, 2025, 1:36 PM
Part numberR540
All information without guarantee
Last update: Sep 19, 2025, 1:36 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices