Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Manufacturer’s name
Belimo
Manufacturer’s reference number
R419
Preview
Level of Geometry
Nominal size DN
20
nominal pressure
40
kvs value
8.60 m³/h
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
Valve type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
max. operating temperature
100 °C
max. operating pressure
16 bar
max. permissible pressure differential across valve
2000 mbar
Body style
straight
Body connection variants
male thread
Body material
brass
Surface
nickel-plated
min. operating temperature TB
-10 °C
measuring or control range of flow rate (from … to)
none
mass (net)
0.76 kg
Presettable insert
ja
permitted media
water
Manual adjustment on the valve available
no
Description text
Characterised control valve, 2-way, DN 20, External thread, G 1 1/4", PN 40, ps 1600 kPa, Kvs 8.6 m³/h, Fluid temperature -10...100°C [14...212°F]
Date of issue (month) of the standard
200111
Valve type
Absperr- und Regelarmaturen
Nominal size DN
20
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateSep 19, 2025, 1:39 PM
Part numberR419
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Sep 19, 2025, 1:39 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices