Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Belimo
Bestell-Nummer
R3032-BL2
Vorschau
Level of detail
Description text
"Umschaltkugelhähne, 3-Weg, DN 32, Innengewinde, Rp 1 1/4"", PN 40, ps 1600 kPa, kvs 9 m³/h, Mediumstemperatur -10...100°C"
Nominal diameter DN
32
Nominal pressure PN
40
kvs value
9.0 m³/h
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Procurement
Last updateMay 16, 2024, 1:59 PM
Part numberR3032-BL2
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/belimo/catalogItem/0d925b34-617a-4f4e-815d-5dca2e1f7f83
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: May 16, 2024, 1:59 PM
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices