Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer order number
R3015-P4-P4-B1
Preview
Level of geometry
High
Low
Nominal size
15
Nominal pressure PN
16
kvs value
0.000 m³/h
Valve assembly type
Six-way control valve assemblies
Armaturen - Serie
6-way Characterised control valve, Internal thread
Product description
R3015-P4-P4-B1, 6-way Characterised control valve, Internal thread
max. operating temperature
80 °C
max. operating pressure
16 bar
Maximum permissible pressure differential across valve
100000 mbar
Body types
6-way
Body connection variants
male thread
Body material
Brass
Surface
Chrome-plated
min. operating temperature
6 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
0.67 kg
Presettable insert
ja
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
Description text
Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, kvs1 0.4 m³/h, kvs2 0.4 m³/h, Fluid temperature 6...80°C [43...176°F]
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories:
-
CQ24A-BAC_Low
CQ24A-BAC_High
CQ24A-MPL_Low
CQ24A-MPL_High
CQ24A-MPL-T_Low
CQ24A-MPL-T_High
CQ24A-SR_Low
CQ24A-SR_High
CQ24A-SR-T_Low
CQ24A-SR-T_High
CQ24A-SZ_Low
CQ24A-SZ_High
CQ24A-SZ-T_Low
CQ24A-SZ-T_High
CQD24A-MPL_Low
CQD24A-MPL_High
CQD24A-SR_Low
CQD24A-SR_High
CQD24A-SR-T_Low
CQD24A-SR-T_High
CQD24A-SZ_Low
CQD24A-SZ_High
CQD24A-SZ-T_Low
CQD24A-SZ-T_High
Procurement
Last updateSep 19, 2025, 1:36 PM
Part numberR3015-P4-P4-B1
All information without guarantee
Last update: Sep 19, 2025, 1:36 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices