Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer name
Belimo
Manufacturer order number
R3015-1-P25-B2
Preview
Level of geometry
High
Low
Nominal size
15
Nominal pressure PN
16
kvs value
1.000 m³/h
Valve assembly type
Six-way control valve assemblies
Armaturen - Serie
6-way Characterised control valve, Internal thread
Product description
R3015-1-P25-B2, 6-way Characterised control valve, Internal thread
max. operating temperature
80 °C
max. operating pressure
16 bar
Maximum permissible pressure differential across valve
1000 mbar
Body types
6-way
Body connection variants
female thread
Body material
Brass
Surface
Nickel-plated
min. operating temperature
6 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
0.99 kg
Presettable insert
ja
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
Description text
Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, kvs1 1 m³/h, kvs2 0.25 m³/h, Fluid temperature 6...80°C [43...176°F]
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories:
-
NRQ24A-SR_Low
NRQ24A-SR_High
NRQ24A-SZ_Low
NRQ24A-SZ_High
LR24A-MOD_High
LR24A-MOD_Low
LR24A-SR_Low
LR24A-SR_High
SR24A-SR_Low
SR24A-SR_High
SRC24A-SR_Low
SRC24A-SR_High
NR24A-KNX_High
NR24A-KNX_Low
NR24A-MOD_High
NR24A-MOD_Low
NR24A-MP_High
NR24A-MP_Low
NR24A-SR_Low
NR24A-SR_High
NRC24A-SR_Low
NRC24A-SR_High
NR24A-KNX_High
NR24A-KNX_Low
NR24A-MOD_High
NR24A-MOD_Low
NR24A-MP_High
NR24A-MP_Low
NR24A-SR_High
NR24A-SR_Low
Procurement
Last updateSep 19, 2025, 1:39 PM
Part numberR3015-1-P25-B2
All information without guarantee
Last update: Sep 19, 2025, 1:39 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices