Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Manufacturer’s name
Belimo
Manufacturer’s reference number
R2040-S3
Preview
Level of Geometry
high
low
Nominal size DN
40
nominal pressure
25
kvs value
31.00 m³/h
Valve type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
Armaturen - Serie
2-way Open/close ball valve, Internal thread
Product description
R2040-S3, Auf/Zu-Kugelhahn, 2-Weg, DN 40, Innengewinde, Rp 1 1/2", PN 25, ps 1600 kPa, Kvs 31 m³/h, Mediumstemperatur -10...120°C [14...248°F]
max. operating temperature
120 °C
max. operating pressure
16 bar
max. permissible pressure differential across valve
10000 mbar
Body style
straight
Body connection variants
female thread
Body material
brass
Surface
nickel-plated
min. operating temperature TB
-10 °C
measuring or control range of flow rate (from … to)
none
Weight (net)
0.92 kg
permitted media
water
Manual adjustment on the valve available
No
Description text
Open/close ball valve, 2-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, Kvs 31 m³/h, Fluid temperature -10...120°C [14...248°F]
Date of issue (month) of the standard
202112
Part number of the standard
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
-
NRQ24A_Low
NRQ24A_High
SRF24A_Low
SRF24A_High
SRF24A-O_Low
SRF24A-O_High
SRF24A-S2_Low
SRF24A-S2_High
SRF24A-S2-O_Low
SRF24A-S2-O_High
SRFA_Low
SRFA_High
SRFA-O_Low
SRFA-O_High
SRFA-S2_Low
SRFA-S2_High
SRFA-S2-O_Low
SRFA-S2-O_High
SR230P_Low
SR230P_High
SR24P_Low
SR24P_High
NRF230A-3_Low
NRF230A-3_High
NRF230A-3-O_Low
NRF230A-3-O_High
NRF230A-3-S2_Low
NRF230A-3-S2_High
NRF230A-3-S2-O_Low
NRF230A-3-S2-O_High
NRF24A_Low
NRF24A_High
NRF24A-MP_Low
NRF24A-MP_High
NRF24A-O_Low
NRF24A-O_High
NRF24A-S2_Low
NRF24A-S2_High
NRF24A-S2-O_Low
NRF24A-S2-O_High
NRFA_Low
NRFA_High
NRFA-O_Low
NRFA-O_High
NRFA-S2_Low
NRFA-S2_High
NRFA-S2-O_Low
NRFA-S2-O_High
SR24A-MOD_High
SR24A-MOD_Low
SR230A-S_Low
SR230A-S_High
SR24A_Low
SR24A_High
SR24A-MP_Low
SR24A-MP_High
SR24A-S_Low
SR24A-S_High
SR230A_Low
SR230A_High
NR24A-MOD_High
NR24A-MOD_Low
NR24A-S_Low
NR24A-S_High
NR230A_Low
NR230A_High
NR230A-S_Low
NR230A-S_High
NR24A_Low
NR24A_High
NR24A-KNX_Low
NR24A-KNX_High
NR24A-MP_Low
NR24A-MP_High
SRQ24A_Low
SRQ24A_High
Procurement
Last updateSep 19, 2025, 1:37 PM
Part numberR2040-S3
All information without guarantee
Last update: Sep 19, 2025, 1:37 PM
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices